For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
VHM 90 VA - Locking screw with hexagon socket
Bill of material
VHM 90-18 VA
DES
Identifier
VHM 90-18 VA
G
Thread G
M 18 x 1.5
D
Diameter D
23 mm
I
Length I
12 mm
L1
Length L1
17.0 mm
SW
Width across flats SW
8 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.